A 1C 2MYK10028S
Module 1, 28 Teeth, 20° Pressure Angle Steel Spur Gear With two(2) Set Screws @ 120° Apart.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.38 | 5 wks |
10 - 49 | $23.26 | 5 wks |
50 - 99 | $20.14 | 5 wks |
100+ | $19.1 | 5 wks |
$26.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 20 mm |
Hub Style | With Hub & Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 28 |
Pitch Dia. | 28 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |