A 1C 2MYK075014
Module 0.75, 14 Teeth, 20° Pressure Angle, Carbon Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.39 | 12 wks |
10 - 49 | $17.18 | 12 wks |
50 - 99 | $14.96 | 12 wks |
100+ | $14.21 | 12 wks |
$19.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub & Set Screw |
Material | Low Carbon Steel |
Module (Pitch) | 0.75 |
No. Of Teeth | 14 |
Pitch Dia. | 10.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |