A 1C 2MYK050018
Module 0.5, 18 Teeth, 20° Pressure Angle, Carbon Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.09 | 12 wks |
10 - 49 | $18.67 | 12 wks |
50 - 99 | $16.27 | 12 wks |
100+ | $15.46 | 12 wks |
$21.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | Carbon Steel |
Module (Pitch) | 0.5 |
No. Of Teeth | 18 |
Pitch Dia. | 9 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |