A 1C 2MYK050012
Module 0.5, 12 Teeth, 20° Pressure Angle, Carbon Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.52 | 12 wks |
10 - 49 | $16.39 | 12 wks |
50 - 99 | $14.27 | 12 wks |
100+ | $13.57 | 12 wks |
$18.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 10 |
---|---|
Material | 300 Series Stainless Steel |
Module (Pitch) | 0.5 |
No. Of Teeth | 12 |
Pitch Dia. | 6 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 |
Stem Diameter | 7 mm |
Stem Length (Left) | 45 mm |
Stem Length (Right) | 45 mm |