A 1C 2MY08095
Module 0.8, 95 Teeth, 20° Pressure Angle, Steel SAE 1109 Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.13 | 6 wks |
10 - 24 | $24.21 | 6 wks |
25 - 49 | $21.92 | 6 wks |
50 - 99 | $19.84 | 6 wks |
100+ | Request for Quote |
$30.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 22 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 0.8 |
No. Of Teeth | 95 |
Pitch Dia. | 76 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |