A 1C 2MY04030
Module 0.4, 30 Teeth, 20° Pressure Angle, Steel SAE 1109 Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.48 | 6 wks |
10 - 24 | $13.06 | 6 wks |
25 - 49 | $11.51 | 6 wks |
50 - 99 | $10.3 | 6 wks |
100+ | Request for Quote |
$14.48
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 8 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 0.4 |
No. Of Teeth | 30 |
Pitch Dia. | 12 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |