A 1C 1MYK15040
Module 1.5, 40 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.35 | 12 wks |
10 - 49 | $25.17 | 12 wks |
50 - 99 | $21.98 | 12 wks |
100+ | $20.92 | 12 wks |
$28.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 40 |
Pitch Dia. | 60 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |