A 1C 1MYK15025
Module 1.5, 25 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.05 | 12 wks |
10 - 49 | $16.86 | 12 wks |
50 - 99 | $14.68 | 12 wks |
100+ | $13.94 | 12 wks |
$19.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 12 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 25 |
Pitch Dia. | 37.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |