A 1B12-Y482
48 D.P., 20° Pressure Angle, 24" Long Brass Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $114.54 | 11 wks |
10 - 24 | $53.49 | 11 wks |
25 - 49 | $45.63 | 11 wks |
50 - 99 | $35.83 | 13 wks |
100+ | Request for Quote |
$114.54
Availability: 132 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.125 Inch |
Height | 0.125 Inch |
Material | Brass |
Pitch Height | 0.109 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length | 24 Inch |
Substitute Part | A 1B12-Y481 |