A 1B12-Y481
48 D.P., 20° Pressure Angle, 12" Long Brass Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $79.57 | 8 wks |
10 - 24 | $37.19 | 8 wks |
25 - 49 | $31.82 | 8 wks |
50 - 99 | $25.12 | 10 wks |
100+ | Request for Quote |
$79.57
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.125 Inch |
Height | 0.125 Inch |
Material | Brass |
Pitch Height | 0.109 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length | 12 Inch |