A 1B12-Y322

32 D.P., 20° Pressure Angle, 24" Long Brass Rack
Qty Range Price/Unit Ships Within
1 - 9 $153.26 8 wks
10 - 24 $69.99 8 wks
25 - 49 $59.34 8 wks
50 - 99 $46.16 10 wks
100+ Request for Quote
$153.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 32
Face Width 0.1875 Inch
Height 0.1875 Inch
Material Brass
Pitch Height 0.156 Inch
Pressure Angle (°) 20 °
Quality Class Commercial
Stock Length 24 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team