A 1B12-Y244
24 D.P., 20° Pressure Angle, 48" Long Brass Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $225.03 | 8 wks |
10 - 24 | $118.19 | 8 wks |
25 - 49 | $107.15 | 8 wks |
50 - 99 | $88.04 | 10 wks |
100+ | Request for Quote |
$225.03
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Face Width | 0.25 Inch |
Height | 0.25 Inch |
Material | Brass |
Pitch Height | 0.203 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length | 48 Inch |
Substitute Part | A 1B12-Y242 |