A 1B12-N242
24 D.P., 14.5° Pressure Angle, 24" Long Brass Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $142.31 | 8 wks |
10 - 24 | $74.9 | 8 wks |
25 - 49 | $68 | 8 wks |
50 - 99 | $56.06 | 10 wks |
100+ | Request for Quote |
$142.31
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Face Width | 0.25 Inch |
Height | 0.25 Inch |
Material | Brass |
Pitch Height | 0.208 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |
Stock Length | 24 Inch |