A 1B10-N48096
48DP, 96 Teeth, 14.5° Pressure Angle, Commercial, Brass internal gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $155.31 | 11 wks |
| 10 - 24 | $152.33 | 11 wks |
| 25 - 49 | $146.42 | 11 wks |
| 50 - 99 | $140.6 | 11 wks |
| 100+ | Request for Quote |
$155.31
Availability: 7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 48 |
|---|---|
| Face Width | 0.125 |
| Inside Diameter (I.D.) | 1.9583 |
| Material | Brass |
| No. Of Teeth | 96 |
| Outside Dia. (O.D.) | 2.75 |
| Pitch Dia. (P.D.) | 2 |
| Pressure Angle (°) | 14.5 ° |
| Quality Class | Commercial |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities