A 1B10-N48084
48DP, 84 Teeth, 14.5° Pressure Angle, Commercial, Brass internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $141.19 | 6 wks |
10 - 24 | $138.48 | 6 wks |
25 - 49 | $133.11 | 6 wks |
50 - 99 | $127.82 | 6 wks |
100+ | Request for Quote |
$141.19
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 1.7083 |
Material | Brass |
No. Of Teeth | 84 |
Outside Dia. (O.D.) | 2.5 |
Pitch Dia. (P.D.) | 1.75 |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |