A 1B10-N32032
32DP, 32 Teeth, 14.5° Pressure Angle, Commercial, Brass internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $104.98 | 10 wks |
10 - 24 | $102.51 | 10 wks |
25 - 49 | $98.5 | 10 wks |
50 - 99 | $93.91 | 10 wks |
100+ | Request for Quote |
$104.98
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 32 |
---|---|
Face Width | 0.1875 |
Inside Diameter (I.D.) | 0.9375 |
Material | Brass |
No. Of Teeth | 32 |
Outside Dia. (O.D.) | 1.5 |
Pitch Dia. (P.D.) | 1 |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |