A 1B10-N24048
24DP, 48 Teeth, 14.5° Pressure Angle, Commercial, Brass internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $113.09 | 8 wks |
10 - 24 | $110.44 | 8 wks |
25 - 49 | $105.97 | 8 wks |
50 - 99 | $101.63 | 8 wks |
100+ | Request for Quote |
$113.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Face Width | 0.25 |
Inside Diameter (I.D.) | 1.9167 |
Material | Brass |
No. Of Teeth | 48 |
Outside Dia. (O.D.) | 2.75 |
Pitch Dia. (P.D.) | 2 |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |