A 1B 9-Y645015
15 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Brass Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 5 | $106.04 | 11 wks |
6 - 14 | $80.61 | 11 wks |
15 - 29 | $54.79 | 11 wks |
30+ | $47.3 | 11 wks |
$106.04
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 5' ( Feet ) |
Material | Brass |
No. Of Teeth | 15 |
Outside Diameter | 0.266 Inch |
Pitch Dia. | 0.234 Inch |
Pressure Angle (°) | 20 ° |
Substitute Part | A 1B 9-Y641015 |