A 1B 9-Y645014

14 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Brass Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 5 $100.18 8 wks
6 - 14 $74.85 8 wks
15 - 29 $50.3 8 wks
30+ $43.13 8 wks
$100.18

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 5' ( Feet )
Material Brass
No. Of Teeth 14
Outside Diameter 0.25 Inch
Pitch Dia. 0.219 Inch
Pressure Angle (°) 20 °
Substitute Part A 1B 9-Y641014

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team