A 1B 9-Y645010

10 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Brass Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 5 $81.55 6 wks
6 - 14 $56.27 6 wks
15 - 29 $36 6 wks
30+ $29.61 6 wks
$81.55

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 5' ( Feet )
Material Brass
No. Of Teeth 10
Outside Diameter 0.188 Inch
Pitch Dia. 0.156 Inch
Pressure Angle (°) 20 °
Substitute Part A 1B 9-Y641010

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team