A 1B 9-Y643016

16 Teeth, 64 D.P., 20° Pressure Angle, 3' Feet Long Brass Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 9 $67.90 8 wks
10 - 24 $52.67 8 wks
25 - 49 $36.24 8 wks
50+ $31.55 8 wks
$67.90

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 3' ( Feet )
Material Brass
No. Of Teeth 16
Outside Diameter 0.281 Inch
Pitch Dia. 0.25 Inch
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team