A 1B 9-Y641024
24 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Brass Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 29 | $32.33 | 8 wks |
30 - 74 | $26.64 | 8 wks |
75 - 149 | $18.98 | 8 wks |
150+ | $16.93 | 8 wks |
$32.33
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 1' ( Foot ) |
Material | Brass |
No. Of Teeth | 24 |
Outside Diameter | 0.406 Inch |
Pitch Dia. | 0.375 Inch |
Pressure Angle (°) | 20 ° |
Substitute Part | A 1B 9-Y645024 |