A 1B 9-Y641023
23 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Brass Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 29 | $30.98 | 8 wks |
30 - 74 | $25.48 | 8 wks |
75 - 149 | $18.11 | 8 wks |
150+ | $16.17 | 8 wks |
$30.98
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 1' ( Foot ) |
Material | Brass |
No. Of Teeth | 23 |
Outside Diameter | 0.391 Inch |
Pitch Dia. | 0.359 Inch |
Pressure Angle (°) | 20 ° |