A 1B 9-Y641018

18 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Brass Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 29 $25.05 8 wks
30 - 74 $19.99 8 wks
75 - 149 $13.96 8 wks
150+ $12.3 8 wks
$25.05

Availability: 2 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 1' ( Foot )
Material Brass
No. Of Teeth 18
Outside Diameter 0.313 Inch
Pitch Dia. 0.281 Inch
Pressure Angle (°) 20 °
Substitute Part A 1B 9-Y645018

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team