A 1B 9-Y641015

15 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Brass Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 29 $21.21 8 wks
30 - 74 $16.13 8 wks
75 - 149 $10.96 8 wks
150+ $9.46 8 wks
$21.21

Availability: 24 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 1' ( Foot )
Material Brass
No. Of Teeth 15
Outside Diameter 0.266 Inch
Pitch Dia. 0.234 Inch
Pressure Angle (°) 20 °
Substitute Part A 1B 9-Y645015

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team