A 1B 9-Y641012
12 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Brass Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 29 | $18.16 | 8 wks |
30 - 74 | $13.11 | 8 wks |
75 - 149 | $8.62 | 8 wks |
150+ | $7.27 | 8 wks |
$18.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 1' ( Foot ) |
Material | Brass |
No. Of Teeth | 12 |
Outside Diameter | 0.219 Inch |
Pitch Dia. | 0.188 Inch |
Pressure Angle (°) | 20 ° |
Substitute Part | A 1B 9-Y643012,A 1B 9-Y645012 |