A 1B 8MYKH7015
Module 0.75, 15 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.66 | 12 wks |
10 - 49 | $12.63 | 12 wks |
50 - 99 | $11.83 | 12 wks |
100+ | $11.04 | 12 wks |
$13.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.75 |
No. Of Teeth | 15 |
Pitch Dia. | 11.25 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |