A 1B 8MYKH7010
0.75 Module, 10 Teeth, 20° Pressure Angle Brass Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.80 | 15 wks |
10 - 49 | $10.01 | 15 wks |
50 - 99 | $9.42 | 15 wks |
100+ | $8.8 | 15 wks |
$10.80
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 8 |
---|---|
Material | Brass |
Module (Pitch) | 0.75 |
No. Of Teeth | 10 |
Pitch Dia. | 7.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stem Diameter | 9 mm |
Stem Length (Left) | 47 mm |
Stem Length (Right) | 0 mm |