A 1B 4-Y48015

15 Teeth, 48DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $9.42 10 wks
25 - 99 $8.22 10 wks
100 - 249 $7.21 10 wks
250 - 499 $6.72 10 wks
500+ Request for Quote
$9.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.0938 / 0.2188 Inch
Bore Size 0.125 Inch
Hub Configuration Hub - No Set Scr.
Material Brass
Mounting Distance 0.312 Inch
No. Of Teeth 15
Pitch 48
Pitch Dia. 0.3125 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Each

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team