A 1B 4-Y24030
30 Teeth, 24DP / Commercial Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.68 | 10 wks |
25 - 99 | $19.35 | 10 wks |
100 - 249 | $17.29 | 10 wks |
250 - 499 | $16.23 | 10 wks |
500+ | Request for Quote |
$21.68
Availability: 75 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.25 / 0.5781 Inch |
---|---|
Bore Size | 0.25 Inch |
Hub Configuration | Hub - No Set Scr. |
Material | Brass |
Mounting Distance | 1.031 Inch |
No. Of Teeth | 30 |
Pitch | 24 |
Pitch Dia. | 1.25 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | Commercial / Each |