A 1B 4-Y24024

24 Teeth, 24DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $15.58 10 wks
25 - 99 $15.09 10 wks
100 - 249 $14.58 10 wks
250 - 499 $14.07 10 wks
500+ Request for Quote
$15.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.2188 / 0.5625 Inch
Bore Size 0.25 Inch
Hub Configuration Hub - No Set Scr.
Material Brass
Mounting Distance 0.906 Inch
No. Of Teeth 24
Pitch 24
Pitch Dia. 1 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Each

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team