A 1B 3MYK08020

1:2 Ratio / 0.8 MOD Bevel Gear Set With Mating Pinion ->A 1B 3MYK08040 ( Sold Separate )
Qty Range Price/Unit Ships Within
1 - 9 $22.78 12 wks
10 - 49 $20.06 12 wks
50 - 99 $17.34 12 wks
100+ $16.43 12 wks
$22.78

Availability: 26 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 5 / Plain Hub
Drawing Choice / Material Pinion (Brass)
Face Width 4.5
Gear Ratio /mod. 1:2 / 0.8 Module
Mating Part# / Bore A 1B 3MYK08040(6)
Mounting Distance 22.5
Overall Width 10.8
Pitch Dia. 16
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 20/40 (Sold as Each)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team