A 1B 3MYK05040

1:2 Ratio / 0.5 MOD Bevel Gear Set With Mating Gear ->A 1B 3MYK05020 (Sold Separate )
Qty Range Price/Unit Ships Within
1 - 9 $36.71 10 wks
10 - 49 $32.32 10 wks
50 - 99 $27.92 10 wks
100+ $26.45 10 wks
$36.71

Availability: 83 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Style 4 / Plain Hub
Drawing Choice / Material Gear (Brass)
Face Width 3.2
Gear Ratio /mod. 1:2 / 0.5 Module
Mating Part# / Bore A 1B 3MYK05020(3)
Mounting Distance 10.56
Overall Width 7.3
Pitch Dia. 20
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 20/40 (Sold as Each)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team