A 1B 3MYK05020
1:2 Ratio / 0.5 MOD Bevel Gear Set With Mating Pinion ->A 1B 3MYK05040 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.38 | 12 wks |
10 - 49 | $17.06 | 12 wks |
50 - 99 | $14.74 | 12 wks |
100+ | $13.95 | 12 wks |
$19.38
Availability: 46 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 3 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Brass) |
Face Width | 3.2 |
Gear Ratio /mod. | 1:2 / 0.5 Module |
Mating Part# / Bore | A 1B 3MYK05040(4) |
Mounting Distance | 15.52 |
Overall Width | 8.5 |
Pitch Dia. | 10 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/40 (Sold as Each) |