A 1B 3-Y48048

1:4 Ratio / 48 DP Bevel Gear Set With Mating Gear ->A 1B 3-Y48012A (Sold Separate)
Qty Range Price/Unit Ships Within
1 - 24 $45.10 4 wks
25 - 99 $40.09 4 wks
100 - 249 $16.02 6 wks
250 - 499 $11.24 6 wks
500+ Request for Quote
$45.10

Availability: 27 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.187 / 0.4
Drawing Choice / Material Gear (Brass)
Face Width 0.1959
Gear Ratio / DP 1:4 / 48 DP
Hub Dia. 0.625
Mating Part# / Bore A 1B 3-Y48012A/0.125
Overall Width 0.3225
Pitch Dia. 1
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 12 / 48 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team