A 1B 3-Y48018
1:2 Ratio / 48 DP Bevel Gear Set With Mating Pinion ->A 1B 3-Y48036 (Sold Separate)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.55 | 7 wks |
25 - 99 | $28.93 | 7 wks |
100 - 249 | $9.31 | 9 wks |
250 - 499 | $5.52 | 9 wks |
500+ | Request for Quote |
$32.55
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Mounting Distance | 0.125 / 0.6 |
---|---|
Drawing Choice / Material | Pinion (Brass) |
Face Width | 0.0738 |
Gear Ratio / DP | 1:2 / 48 DP |
Hub Dia. | 0.328 |
Mating Part# / Bore | A 1B 3-Y48036/0.187 |
Overall Width | 0.291 |
Pitch Dia. | 0.375 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 18 / 36 (Sold Separate) |