A 1B 3-Y48012

48 DP, 12 Teeth, 1:3 Ratio, 20° Pressure Angle, Commercial Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $32.33 4 wks
25 - 99 $28.73 4 wks
100 - 249 $9.13 6 wks
250 - 499 $5.34 6 wks
500+ Request for Quote
$32.33

Availability: 54 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.125/0.562
Drawing Choice / Material Pinion (Brass)
Face Width 0.093
Gear Ratio / DP 1:3 / 48 DP
Hub Dia. 0.2188
Mating Part# / Bore A 1B 3-Y48036A/0.1875
Overall Width 0.281
Pitch Dia. 0.25
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 12 / 36 (Sold Separate)
Substitute Part S1349YF602028-1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team