A 1B 3-Y32064

1:4 Ratio / 32 DP Bevel Gear Set With Mating Gear ->A 1B 3-Y32016B (Sold Separate)
Qty Range Price/Unit Ships Within
1 - 24 $46.23 4 wks
25 - 99 $39.63 4 wks
100 - 249 $30.82 6 wks
250 - 499 $21.7 6 wks
500+ Request for Quote
$46.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.312 / 0.685
Drawing Choice / Material Gear (Brass)
Face Width 0.6783
Gear Ratio / DP 1:4 / 32 DP
Hub Dia. 1.0313
Mating Part# / Bore A 1B 3-Y32016B/0.187
Overall Width 0.5995
Pitch Dia. 2
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 16 / 64 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team