A 1B 3-Y32048

32 DP, 48 Teeth, 1:3 Ratio, 20° Pressure Angle, Commercial Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $34.10 4 wks
25 - 99 $29.23 4 wks
100 - 249 $22.73 6 wks
250 - 499 $16.14 6 wks
500+ Request for Quote
$34.10

Availability: 49 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.1875/0.656
Drawing Choice / Material Gear (Brass)
Face Width 0.25
Gear Ratio / DP 1:3 / 32 DP
Hub Dia. 0.625
Mating Part# / Bore A 1B 3-Y32016A/0.1875
Overall Width 0.440
Pitch Dia. 1.5
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 16 / 48 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team