A 1B 3-Y32032A
32 DP, 32 Teeth, 1:2 Ratio, 20° Pressure Angle, Commercial Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.70 | 7 wks |
25 - 99 | $20.31 | 7 wks |
100 - 249 | $15.8 | 9 wks |
250 - 499 | $9.54 | 9 wks |
500+ | Request for Quote |
$23.70
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Mounting Distance | 0.1875/0.582 |
---|---|
Drawing Choice / Material | Gear (Brass) |
Face Width | 0.156 |
Gear Ratio / DP | 1:2 / 32 DP |
Hub Dia. | 0.5625 |
Mating Part# / Bore | A 1B 3-Y32016/0.1875 |
Overall Width | 0.375 |
Pitch Dia. | 1 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 16 / 32 (Sold Separate) |