A 1B 3-Y32032
1:1.3 Ratio / 32 DP Bevel Gear Set With Mating Gear ->A 1B 3-Y32024 (Sold Separate)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.70 | 7 wks |
25 - 99 | $20.31 | 7 wks |
100 - 249 | $15.8 | 9 wks |
250 - 499 | $9.54 | 9 wks |
500+ | Request for Quote |
$23.70
Availability: 46 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Mounting Distance | 0.25 / 0.72 |
---|---|
Drawing Choice / Material | Gear (Brass) |
Face Width | 0.1988 |
Gear Ratio / DP | 1:1.3 / 32 DP |
Hub Dia. | 0.5625 |
Mating Part# / Bore | A 1B 3-Y32024/0.187 |
Overall Width | 0.4643 |
Pitch Dia. | 1 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 24 / 32 (Sold Separate) |