A 1B 3-Y32024
1:1.3 Ratio / 32 DP Bevel Gear Set With Mating Pinion ->A 1B 3-Y32032 (Sold Separate)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.87 | 7 wks |
25 - 99 | $17.89 | 7 wks |
100 - 249 | $13.91 | 9 wks |
250 - 499 | $7.46 | 9 wks |
500+ | Request for Quote |
$20.87
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Mounting Distance | 0.187 / 0.765 |
---|---|
Drawing Choice / Material | Pinion (Brass) |
Face Width | 0.1988 |
Gear Ratio / DP | 1:1.3 / 32 DP |
Hub Dia. | 0.5625 |
Mating Part# / Bore | A 1B 3-Y32032/0.25 |
Overall Width | 0.424 |
Pitch Dia. | 0.75 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 24 / 32 (Sold Separate) |