A 1B 3-Y24024

1:2 Ratio / 24 DP Bevel Gear Set With Mating Pinion ->A 1B 3-Y24048 (Sold Separate)
Qty Range Price/Unit Ships Within
1 - 24 $17.07 6 wks
25 - 99 $14.63 6 wks
100 - 249 $11.38 8 wks
250 - 499 $10 8 wks
500+ Request for Quote
$17.07

Availability: 32 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.25 / 1.375
Drawing Choice / Material Pinion (Brass)
Face Width 0.6037
Gear Ratio / DP 1:2 / 24 DP
Hub Dia. 0.6875
Mating Part# / Bore A 1B 3-Y24048/0.312
Overall Width 0.915
Pitch Dia. 1
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 24 / 48 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team