A 1B 3-Y24018

1:2 Ratio / 24 DP Bevel Gear Set With Mating Pinion ->A 1B 3-Y24036 (Sold Separate)
Qty Range Price/Unit Ships Within
1 - 24 $14.03 6 wks
25 - 99 $12.03 6 wks
100 - 249 $9.36 8 wks
250 - 499 $7.84 8 wks
500+ Request for Quote
$14.03

Availability: 104 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.187 / 1.055
Drawing Choice / Material Pinion (Brass)
Face Width 0.4014
Gear Ratio / DP 1:2 / 24 DP
Hub Dia. 0.5625
Mating Part# / Bore A 1B 3-Y24036/0.25
Overall Width 0.664
Pitch Dia. 0.75
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 18 / 36 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team