A 1B 3-Y16060

16 DP, 60 Teeth, 1:3 Ratio, 20° Pressure Angle, Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $81.63 8 wks
25 - 49 $52.42 8 wks
50 - 99 $46.38 8 wks
100 - 249 $40.2 8 wks
250+ Request for Quote
$81.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.5002 / 1.25
Drawing Choice / Material Gear (Brass)
Face Width 0.3125
Gear Ratio / DP 1:3 / 16 DP
Hub Dia. 1.25
Mating Part# / Bore A 1B 3-Y16020A/0.3750
Overall Width 0.627
Pitch Dia. 3.750
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 20 / 60 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team