A 1B 3-Y16020A

16 DP, 20 Teeth, 1:3 Ratio, 20° Pressure Angle, Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $45.62 8 wks
25 - 49 $23.53 8 wks
50 - 99 $18.93 8 wks
100 - 249 $14.51 8 wks
250+ Request for Quote
$45.62

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.375 / 2.5
Drawing Choice / Material Pinion (Brass)
Face Width 0.3125
Gear Ratio / DP 1:3 / 16 DP
Hub Dia. 1
Mating Part# / Bore A 1B 3-Y16060/0.5002
Overall Width 0.944
Pitch Dia. 1.25
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 20 / 60 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team