A 1B 2MYKH7020
Module 0.75, 20 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.36 | 6 wks |
10 - 49 | $10.2 | 6 wks |
50 - 99 | $8.81 | 6 wks |
100+ | $8.35 | 6 wks |
$11.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.75 |
No. Of Teeth | 20 |
Pitch Dia. | 15 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |