A 1B 2MYK08120
Module 0.8, 120 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $153.13 | 12 wks |
10 - 49 | $135.33 | 12 wks |
50+ | Request for Quote |
$153.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 30 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.8 |
No. Of Teeth | 120 |
Pitch Dia. | 96 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |