A 1B 2MYK05056
Module 0.5, 56 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.40 | 6 wks |
10 - 49 | $11.24 | 6 wks |
50 - 99 | $10.59 | 6 wks |
100+ | $9.51 | 8 wks |
$12.40
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 2 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.5 |
No. Of Teeth | 56 |
Pitch Dia. | 28 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |