A 1B 2MYK05040
Module 0.5, 40 Teeth, 20° Pressure Angle, Brass Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.62 | 6 wks |
10 - 49 | $9.63 | 6 wks |
50 - 99 | $9.05 | 6 wks |
100+ | $8.14 | 8 wks |
$10.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 2 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | Brass |
Module (Pitch) | 0.5 |
No. Of Teeth | 40 |
Pitch Dia. | 20 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |